HUBBELL
Image of T6000806 Duckbill Ground Clamp, Type I-Class B-Grade 5, 1.625" Jaw Opening
Buy America(n) Qualified

Duckbill Ground Clamp, Type I-Class B-Grade 5, 1.625" Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6000806

Duckbill Ground Clamp, Type I-Class B-Grade 5, 1.625" Jaw Opening

  • Duckbill Ground Clamp
  • Continuous Current 400A
  • Fault Current 43kA for 15 cycles or 30kA for 30 cycles
  • Main Line Range Max. 1590kcmil ACSR (1.625")
  • Main Line Range Min. 0.5"
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class B, Grade 5
  • Jaws Serrated
  • Ferrule Plain-Plug