HUBBELL
Image of GG1815TN GG1815TN, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube, Tin Plated
Image of GG1815TN GG1815TN, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube, Tin Plated

GG1815TN, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube, Tin Plated

Brand:

Burndy

Catalog ID:

GG1815TN

Mechanical Grounding Connector, Copper Bar/Strap/Braid/Cable to Rod/Tube, 2"-2-3/8" Pipe.

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth of concrete
  • UL467 Listed
  • One wrench installation

Product details

General

Catalog Number

GG1815TN

Material

Copper Alloy, Cast, Tin Plated

Plated

Y

Plating Type

Tin Plated

U Bolt Type

257

UPC

621945455764

UPC 12 Digit

6219454557644

Dimensions

Dimension - Width inch

3.69 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Resources and downloads