HUBBELL
Image of GG1815TN GG1815TN, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube, Tin Plated

GG1815TN, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube, Tin Plated

Brand: Burndy

Catalog ID: GG1815TN

Mechanical Grounding Connector, Copper Bar/Strap/Braid/Cable to Rod/Tube, 2"-2-3/8" Pipe.

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth of concrete
  • UL467 Listed
  • One wrench installation

General

Catalog Number

GG1815TN

Material

Copper Alloy, Cast, Tin Plated

U Bolt Type

257

UPC

621945455764

UPC 14 Digit GTIN

00621945455764

Dimensions

Dimension - Height mm

0 mm

Dimension - Width inch

3.69 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1