HUBBELL
BUR_PPHID-264208_GG
BUR_PPHID-264208_GG

GG2225, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

Brand:

Burndy

Catalog ID:

GG2225

Mechanical Grounding Connector, Copper Bar, Strap, Braid or Cable to Rod or Tube, 4"-4-1/2" Pipe.

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth of concrete
  • UL467 Listed
  • One wrench installation

Product details

General

Catalog Number

GG2225

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

236

UPC

781810260159

UPC 12 Digit

7818102601599

Dimensions

Dimension - B Length inch

2.50 in

Dimension - Height mm

165.1 mm

Dimension - Width inch

6.19 in

Dimension - Width mm

157 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Resources and downloads