
Brand: ANDERSON
Catalog ID: GC11051C
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC11051C
EU RoHS Indicator
No
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Standard
UPC
096359305620
Diameter - Clamping Hardware
1.25 in
Diameter - Rod / Tube
1.25 in
Diameter - Rod / Tube Outside
1.5 in
Weight
1.078 lb
Conductor Diameter - Maximum
0.419 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.419
Conductor Type
Copper
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
0 ft-lbs