
Brand: ANDERSON
Catalog ID: GC110122C
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC110122C
EU RoHS Indicator
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Non-Standard
UPC
096359305538
Diameter - Clamping Hardware
3 in
Diameter - Rod / Tube
3 in
Diameter - Rod / Tube Outside
3.5 in
Weight
2.254 lb
Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.365 in
Conductor Diameter Range
0.365 - 0.575
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Bolt Installation Torque (Recommended)
0 ft-lbs