HUBBELL
Image of GC110103C Grounding Clamp
* Representative image
Image of GC110103C Grounding Clamp
play
play

Grounding Clamp

Brand:

ANDERSON

Catalog ID:

GC110103C

Bronze alloy ground clamp for clamping one, two or three parallel copper cables parallel to a ground rod or tube

Ground clamps are heavy duty bronze alloy clamp used for grounding.

"Everdur hardware supplied by adding Suffix "ED" e.g.GC110103CED"

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC110103C

EU RoHS Indicator

No

Material

Bronze

Material - Hardware

Stainless Steel

UPC

096359350880

Dimensions

Diameter - Clamping Hardware

2.5 in

Diameter - Rod / Tube

2.5 in

Diameter - Rod / Tube Outside

3 in

Weight

2.156 lb

Conductor Related

Conductor Diameter - Maximum

0.813 in

Conductor Diameter - Minimum

0.574 in

Conductor Diameter Range

0.574 - 0.813

Conductor Type

Copper

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship