text.skipToContent text.skipToNavigation

GP644C

by Burndy 

Catalog ID: GP644C

Mechanical Grounding Connector, 2 Cables to Rod or Pipe, 8 AWG (Sol.) - 4 AWG (Str.), 3/8" Pipe, 5/8" - 3/4" Rod, 3/8" Stud.

Features: High Copper Alloy Ground Connector For Joining A Range Of Parallel Cables Perpendicular To Rod, Pipe Or Column, Also Used With One Groove For Run, The Other For Tap To Equipment, High Copper Alloy Cast Body And DURIUM U-Bolts, Nuts, And Lockwashers Make The GP Suitable For Direct Burial In The Ground Or Concrete, One-Wrench Installation, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, Ground Rod Size: 5/8 - 3/4 IN, Tube (ips) Size: 3/8 IN, Width: 2-1/8 IN, Installation Torque: 240 IN-LB, Height: 2-1/2 IN

Product Details

General

Application For Joining A Range Of Parallel Copper Cables Perpendicular To Rod, Pipe Or Column, Direct Burial In Earth Or Concrete
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 240 LBS/in
Material Copper Alloy
Material Type - Screw DURIUM™ Silicon Bronze
Plated N
Plating Type Unplated
Sub Brand MECHANICAL CONNECTOR
Type GP
U Bolt Type 187
UPC 781810260531
UPC 12 Digit 7818102605311

Dimensions

Dimension - B Length inch 1.50 in
Dimension - Height fraction 2-1/2 in
Dimension - Height inch 2.50 in
Dimension - L Length Overall mm 33 mm
Dimension - Length Overall inch 1.31 in
Dimension - Width fraction 2-1/8 in
Dimension - Width inch 2.12 in
Dimension - Width mm 54 mm

Conductor Related

Conductor - Copper Solid Size 8;7;6;5;4;3
Conductor - Copper Solid Size Range 8-3
Conductor - Copper Str Size 9;8;7;6;5;4
Conductor - Copper Str Size B Range 0.375
Conductor - Copper Str Size Range 9-4
Conductor - Copper Tube Std Size 5/8;3/4
Conductor - Copper Tube Std Size Range 5/8-3/4
Conductor - Rod Size 5/8 in;3/4 in
Conductor - Rod Size Range 5/8 in-3/4 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads