HUBBELL
Image of GK1629 GK1629, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe
Image of GK1629 GK1629, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

GK1629, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GK1629

Mechanical Grounding Connector, 3 Cables to Rod or Pipe, 2/0 AWG (Sol.) - 250 kcmil, 1-1/4" Pipe, 1-3/8"- 1-1/2" Rod, 1/2" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GK1629

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Three Cables to Rod or Tube

UPC

781810233634

UPC 12 Digit

7818102336344

Dimensions

Bolt Size

1/2 in

Dimension - B Length inch

1.63 in

Dimension - Height inch

4.19 in

Dimension - Height mm

106.4 mm

Dimension - Width inch

4.44 in

Dimension - Width mm

113 mm

Conductor Related

Conductor - Rod Size

1 1/2 in

Conductor Size

2/0 AWG Sol - 250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads