BUR_PPHID-264207_GP
BUR_PPHID-264207_GP

GP114C, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GP114C

Cu Alloy Ground Connector, 2 Cables to Rod or Pipe, 1/2" Rod Dia., 1/4" IPS( A ), #8 Sol - #4 Str AWG Cu Cable( AA), 3/8" Bolt.

Product details

General

Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
Material Type - Screw
DURIUMâ„¢ Silicon Bronze
Plated
N
Plating Type
Unplated
U Bolt Type
271
UPC
781810260500
UPC 12 Digit
7818102605000

Dimensions

Bolt Size
3/8 in
Dimension - B Length inch
1.50 in
Dimension - L Length Overall mm
33 mm
Dimension - Length Overall inch
1.31 in
Dimension - Width fraction
1-7/8 in
Dimension - Width inch
1.88 in
Dimension - Width mm
48 mm

Conductor Related

Conductor - Rod Size
1/2 in
Conductor Size
#8 AWG Sol - #4 AWG Str

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings