HUBBELL
Image of GP654CG1 GP654CG1, Raised Floor Grounding Clamp
Buy America(n) Qualified

GP654CG1, Raised Floor Grounding Clamp

Brand: Burndy

Catalog ID: GP654CG1

Raised Floor Grounding Clamp, #8 Sol. - 4 Str., 1.31 in L, 2.38 in.

  • Accepts 1 or 2 ground conductors
  • Requires fewer connectors to install signal reference grid
  • Made of copper alloy, silicon bronze U-Bolts, nuts and lockwashers
  • Provides low impedance ground pat for maximum performance
  • Grounds all pedestals (round or square), from 3/4" to 1"
  • Easy Installation
  • UL467 Listed

General

Application

For Raised Floor Computer Grounding Applications

Catalog Number

GP654CG1

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material - Hardware

DURIUM™ Silicon Bronze

Pedestal Type

Round;Square

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GP-G1

U Bolt Type

UB222

UPC

781810828007

UPC 14 Digit GTIN

00781810828007

Dimensions

Bolt Size

3/8 in

Dimension - B Length inch

1.50 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

33 mm

Dimension - Length Overall inch

1.31 in

Dimension - Width inch

2.38 in

Dimension - Width mm

60 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Solid Size Range

8 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor Size

#8 AWG Sol - #4 AWG Str

Number of Conductors

1;2

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

4500