HUBBELL
Image of GRL5 GRL5, Ground Rod Clamp, Light Duty, Cable to Rod

GRL5, Ground Rod Clamp, Light Duty, Cable to Rod

$9.36 USD

Brand: Burndy

Catalog ID: GRL5

Mechanical Grounding Connector, 10 AWG - 2 AWG, 5/8" Ground Rod.

  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete

General

Application

For Direct Burial

Catalog Number

GRL5

EU RoHS Indicator

Yes

Material

Copper Alloy

Sub Brand

MECHANICAL CONNECTOR

Type

GRL, Light Duty

UPC

781810051825

UPC 14 Digit GTIN

00781810051825

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - Copper Str Size Range

10 AWG - 2 AWG

Conductor - Rod Size

5/8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

200

Minimum Pack Quantity

1