HUBBELL
BBBVR36, Cu Busbar for Vert Rack, 36" L, 5/8" W, 16 Holes
Image of BBBVR36 BBBVR36, Cu Busbar for Vert Rack, 36" L, 5/8" W, 16 Holes
Buy America(n) Qualified

BBBVR36, Cu Busbar for Vert Rack, 36" L, 5/8" W, 16 Holes

Brand: Burndy

Catalog ID: BBBVR36

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar .

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

General

Catalog Number

BBBVR36

Material

Copper

Physical Attribute - Number of Holes

16

UPC

781810489413

UPC 14 Digit GTIN

00781810489413

Dimensions

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Width fraction

5/8 in

Dimension - Width inch

0.62 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

16

Logistics

Minimum Pack Quantity

1