HUBBELL
Image of 000038754920 Adhesive Cable Clamp

Adhesive Cable Clamp

Brand: Burndy

Catalog ID: 000038754920

UL Listed Copper Adhesive Cable Clamp with Compression Fingers to hold cable secure - Lightning Protection

  • UL Listed Stamped Adhesive Cable Clip with three compression type fingers to hold the cable securely to the roof
  • Middle finger stamped so the adhesive does not interfere with the anchoring process
  • For use with all main size cables and secondary bonding wires

General

Catalog Number

000038754920

Material

Copper

UPC

781810679869

Dimensions

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Ratings

UL Listed