HUBBELL
Tinned Brass U-Bolt Bonding Clamp, 1-7/8" to 3" OD Pipes, UL Listed
Image of 000038742211 Tinned Brass U-Bolt Bonding Clamp, 1-7/8" to 3" OD Pipes, UL Listed

Tinned Brass U-Bolt Bonding Clamp, 1-7/8" to 3" OD Pipes, UL Listed

Brand: Burndy

Catalog ID: 000038742211

UL Listed Tinned Brass U-Bolt Bonding Clamp Fits 1 7/8" To 3" O.D. Pipes

  • Available in electroplated tinned bronze or aluminum
  • Wider conductor range, sizes to accommodate #6 through 250 kcmil
  • Features a quick connect, bidirectional design
  • PEM stud ensures a flush mounting surface
  • Suitable for direct burial

General

Catalog Number

000038742211

Material

Brass

UPC

621945488182

Dimensions

Weight

0.92 lb

Certifications And Compliance

Ratings

UL Listed