HUBBELL
K2C17, SERVIT POST Mechanical Connector, 2 Cables to Flat
Image of K2C17 K2C17, SERVIT POST Mechanical Connector, 2 Cables to Flat

K2C17, SERVIT POST Mechanical Connector, 2 Cables to Flat

Brand: Burndy

Catalog ID: K2C17

Mechanical Grounding Connector, 2 Cables to Flat, 10 - 7 AWG (Str) / 10 - 6 AWG (Sol).

  • SERVIT POST™ mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Application

For Used To Ground One Or Two Copper Cables To Steel Structures, Fence Posts, Transformers, Tap One Or Two Cables From Bus Bar And Direct Burial

Catalog Number

K2C17

EU RoHS Indicator

Yes

Material

Bronze Alloy, Leaded

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

80 LBS/in

Sub Brand

SERVIT POST

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810256909

UPC 14 Digit GTIN

00781810256909

Dimensions

Dimension - B Length fraction

3/8 in

Dimension - B Length inch

0.37 in

Dimension - Body Width inch

0.44 in

Dimension - Bolt Size fraction

1/4

Dimension - D inch

0.50 in

Dimension - Height fraction

7/8

Dimension - Height inch

1.00 in

Dimension - Height mm

21.3 mm

Dimension - L Length Overall mm

34.0 mm

Dimension - Length Overall inch

1.34 in

Dimension - Nut Width inch

0.62 in

Dimension - P inch

0.17 in

Dimension - Threads per inch

20

Dimension - Width inch

25 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Size Range

6 AWG - 10 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG

Conductor - Copper Str Size Range

7 AWG - 10 AWG

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

80 LBS/in

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

44550