HUBBELL
K2C31, SERVIT POST Mechanical Connector, 2 Cables to Flat
Image of K2C31 K2C31, SERVIT POST Mechanical Connector, 2 Cables to Flat

K2C31, SERVIT POST Mechanical Connector, 2 Cables to Flat

Brand: Burndy

Catalog ID: K2C31

Mechanical Grounding Connector, 2 Cables to Flat, 1 AWG - 350 kcmil (Str), 5/8" Stud.

  • SERVIT POST™ mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Application

For Used To Ground One Or Two Copper Cables To Steel Structures, Fence Posts, Transformers, Tap One Or Two Cables From Bus Bar And Direct Burial

Catalog Number

K2C31

EU RoHS Indicator

Yes

Material

Copper Alloy

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

660 LBS/in

Sub Brand

SERVIT POST

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810257609

UPC 14 Digit GTIN

00781810257609

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - Body Width inch

1.43 in

Dimension - Bolt Size fraction

5/8

Dimension - D inch

1.00 in

Dimension - Height fraction

2-1/4

Dimension - Height inch

2.88 in

Dimension - Height mm

55.6 mm

Dimension - L Length Overall mm

81.0 mm

Dimension - Length Overall inch

3.19 in

Dimension - Nut Width inch

1.69 in

Dimension - P inch

0.70 in

Dimension - Threads per inch

11

Dimension - Width inch

73 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Size

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Size Range

1 AWG-350 kcmil

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

660 LBS/in

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

2160