HUBBELL
KC22J12T13, Mechanical Transformer Connector, Fits standard EEI-NEMA distribution Transformers as Tank Grounding Terminal, #8 Sol-#2 Sol Copper
Image of KC22J12T13 KC22J12T13, Mechanical Transformer Connector, Fits standard EEI-NEMA distribution Transformers as Tank Grounding Terminal, #8 Sol-#2 Sol Copper
Buy America(n) Qualified

KC22J12T13, Mechanical Transformer Connector, Fits standard EEI-NEMA distribution Transformers as Tank Grounding Terminal, #8 Sol-#2 Sol Copper

Brand: Burndy

Catalog ID: KC22J12T13

Copper transformer ground connector. Fits all standard EEI-NEMA distribution transformers as tank grounding terminal, Accommodates: 8 Sol. - 2 Sol. Copper

  • Fits all standard EEI-NEMA distribution transformers as a tang grounding terminal
  • 1-Wrench Installation

General

Application

For Used To Fit All Standard EEI-NEMA Distribution Transformers As A Tank Grounding Terminal

Catalog Number

KC22J12T13

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

80 LBS/in

Material

Bronze, Leaded, Commercial

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

80 LBS/in

Sub Brand

SERVIT POST

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810127872

UPC 14 Digit GTIN

00781810127872

Dimensions

Dimension - B Length inch

0.41 in

Dimension - Bolt Size fraction

1/2

Dimension - Cross Flats inch

0.62 in

Dimension - D inch

0.50 in

Dimension - Height inch

1.00 in

Dimension - Height mm

25.4 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Dimension - P inch

0.27 in

Dimension - Threads per inch

13

Dimension - Width inch

25 mm

Dimension - Width mm

22 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

2 AWG-10 AWG

Conductor - Copper Str Size Range

3 AWG-10 AWG

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

80 LBS/in

Stud Installation Torque inch pounds

80 LBS/in

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

17400