HUBBELL
Image of C11JPT C11JPT, Cast Bronze Clamp, Cable to Water Pipe

C11JPT, Cast Bronze Clamp, Cable to Water Pipe

Brand: Burndy

Catalog ID: C11JPT

Cast Bronze Clamp, Cable to Water Pipe, 10 AWG - 6 AWG, 1/2" - 1" Water Pipe, 1/2" Hub.

  • Pressure bar type conduit hub adjusts for 1/2", 3/4" EMT, or 1/2" rigid conduit
  • Supplied with zinc plated hardware

General

Catalog Number

C11JPT

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

N

Plating Type

Unplated

UPC

781810142257

UPC 14 Digit GTIN

00781810142257

Dimensions

Dimension - Height inch

2.07 in

Dimension - Height mm

52.6 mm

Dimension - L Length Overall mm

81 mm

Dimension - Length Overall inch

3.19 in

Dimension - Width inch

2.13 in

Dimension - Width mm

54 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Size Range

10 AWG-6 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG

Conductor - Copper Str Size Range

8 AWG - 6 AWG

Conductor - Pipe EMT Size

1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

1/2 in-1 in

Conductor Type

  • Pipe EMT-Size
  • CU C Solid-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Carton Quantity

30

Minimum Pack Quantity

30

Pallet Quantity

3600