HUBBELL
Image of C22LH3 C22LH3, Cast Bronze Clamp, Cable to Water Pipe

C22LH3, Cast Bronze Clamp, Cable to Water Pipe

Brand: Burndy

Catalog ID: C22LH3

Cast Bronze Clamp,Cable to Water Pipe, 3/0 AWG - 10 AWG, 1-1/4" - 2" Water Pipe, 1" hub.

  • Cast bronze clamp for conduit for grounding rigid conduit systems
  • Continuity from rigid conduit systems to ground provided by cast bronze threaded conduit hub
  • Zinc plated screws
  • UL467 Listed for the US and Canadian markets

General

Catalog Number

C22LH3

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

UPC

781810142196

UPC 14 Digit GTIN

00781810142196

Dimensions

Dimension - Height inch

3.32 in

Dimension - Height mm

84.3 mm

Dimension - Pad Width inch

1.56 in

Dimension - Width inch

1.13 in

Dimension - Width mm

29 mm

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Str Size Range

10 AWG - 3/0 AWG

Conductor - Pipe EMT Size

1 1/4 in;1 1/2 in;2 in

Conductor - Pipe EMT Size Range

1 1/4 in-2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1