
Brand: WILEY
Catalog ID: WILEYBRAID30
Application
The corrosion resistant, tin plated copper Wiley line of bonding jumpers are high quality solutions for your system to create an electrical bond between two pieces of galvanized or other uncoated electrically conductive metals. Standard lengths range from 6" to 36", with or without installation hardware assembled or unassembled. Custom lengths are also available on request. UL467 and UL2703 Listed.
Catalog Number
WILEYBRAID30
Item Type
3B
Trade Name
WILEY
UPC
621945448346
UPC 14 Digit GTIN
00621945448346
Bolt Size
1/4 in
Dimension - Thread Size
-
Length
30 in
Width
0.709 in
Certification - ETL
Y
Certified Listed
UL2703
Industry Standard(s)
UL2703
UL Listed
Yes
Carton Quantity
25
Pallet Quantity
4200