

Brand: WILEY
Catalog ID: WILEYBRAID36-34
Application
The corrosion resistant, tin plated copper Wiley line of bonding jumpers are high quality solutions for your system to create an electrical bond between two pieces of galvanized or other uncoated electrically conductive metals. Standard lengths range from 6" to 36", with or without installation hardware assembled or unassembled. Custom lengths are also available on request. UL467 and UL2703 Listed.
Catalog Number
WILEYBRAID36-34
Material
Copper
UPC
621945460997
Bolt Size
3/4 in
Dimensions
36 in x 1.2 in x 0.12 in
Height
0.12 in
Length
36 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.2 in
Certified Listed
UL2703
Industry Standard(s)
UL2703
UL Listed
Yes
Carton Quantity
25
Pallet Quantity
4200