
Brand: Burndy
Catalog ID: WILEYBRAID76
Application
The corrosion resistant, tin plated copper Wiley line of bonding jumpers are high quality solutions for your system to create an electrical bond between two pieces of galvanized or other uncoated electrically conductive metals. Standard lengths range from 6" to 36", with or without installation hardware assembled or unassembled. Custom lengths are also available on request. UL467 and UL2703 Listed.
Catalog Number
WILEYBRAID76
Material
Copper
UPC
621945490482
Bolt Size
1/4 in
Length
24 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.706 in
Certification - ETL
No
Certified Listed
UL2703
Industry Standard(s)
UL2703
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
2250