HUBBELL
HPS_PPHID_611377_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_611377_PRODIMAGE_96.jpg

Veri*Lite PDI DS-28 Deadend Insulator (ESP)

Brand:

OHIO BRASS

Catalog ID:

4010280215

ESP Rubber Clevis Tongue 28kV Deadend Insulator DS-28/PDI-28

This Veri*Lite distribution polymer deadend insulator (PDI) is produced from the highest quality materials and manufactured with ESPâ„¢ rubber backed by thorough testing and research.

  • Weathersheds:
  • These Veri*Lite Insulators are manufactured with ESPâ„¢ rubber, the same proven material used in PDV arresters and Hi*Lite Insulators.

Insulators are available with other ANSI and IEC end fittings. Please refer to the catalog for the configurable options available.

Product details

General

Application

Deadend

Cantilever Bending Strength - Routine

7500

Catalog Number

4010280215

Fitting - Ground/Base

Clevis

Fitting - Live Line End

Tongue

Insulator Type

DS28

Material

ESP Rubber

Material - End Fitting

Steel

Material - Pin (Cotter)

Stainless Steel

Number of Sheds

10

Shed Style

Uniform

Strength Rating - Ultimate

15000 lb

Tensile Strength

15 K

Tensile Strength - Routine

7500

Type

PDI-28

UPC

096359231523

Dimensions

Diameter - Shed(s)

3.3

Diameter - Small Shed

2.4

Dimensions

19.06 in x 3.3 in x 3.3 in

Height

3.3 in

Length

19.06 in

Length - Effective

17.5 in

Rod Diameter

0.625

Thickness - Housing

0.148

Weight

2.61 lb

Width

3.3 in

Electrical Ratings

Arc Distance - Dry

12.25

Creep and Leakage Distance

26 IN (660 mm)

Critical Impulse Flashover (CIFO) - Negative

250

Critical Impulse Flashover (CIFO) - Positive

235

Flashover Voltage - 60 Hz Dry

140

Flashover Voltage - 60 Hz Wet

120

Voltage - Line

25000 V

Withstand Voltage - 60 Hz Dry

115

Withstand Voltage - 60 Hz Wet

105

Certifications And Compliance

Industry Standard(s)

ANSI DS-28

Logistics

Pallet Quantity

360

Standard Package

15