text.skipToContent text.skipToNavigation

Veri*Lite PDI Insulator

by OHIO BRASS 

Catalog ID: 4010250215

ESP Rubber Clevis Tongue 25kV & 35kV Deadend Insulator PDI-25

  • Weathersheds:
  • These Veri*Lite Insulators are manufactured with ESP™ rubber, the same proven material used in PDV arresters and Hi*Lite Insulators.
Insulators are available with other ANSI and IEC end fittings. Please refer to the catalog for the configurable options available.

Product Details

General

Application Deadend
Cantilever Bending Strength - Routine 7500
Fitting - Ground/Base Clevis
Fitting - Live Line End Tongue
Insulator Type DS35
Material ESP Rubber
Material - End Fitting Steel
Material - Pin (Cotter) Stainless Steel
Number of Sheds 10
Shed Style Uniform
Strength Rating - Ultimate 15000 lb
Tensile Strength 15 K
Tensile Strength - Routine 7500
Type PDI-25
UPC 096359071761

Dimensions

Diameter - Shed(s) 3.75
Diameter - Small Shed 2.77
Length - Effective 18.75 in
Rod Diameter 0.625
Thickness - Housing 0.148
Weight 2.88 lb

Electrical Ratings

Arc Distance - Dry 14
Creep and Leakage Distance 31 IN (787 mm)
Critical Impulse Flashover (CIFO) - Negative 280
Critical Impulse Flashover (CIFO) - Positive 270
Flashover Voltage - 60 Hz Dry 155
Flashover Voltage - 60 Hz Wet 135
Voltage - Line 25000 V
Withstand Voltage - 60 Hz Dry 140
Withstand Voltage - 60 Hz Wet 120

Certifications and Compliance

Industry Standard(s) ANSI DS-35

Logistics

Pallet Quantity 360 EA
Standard Package 15

Resources/Downloads