HUBBELL
HPS_PPHID_611377_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_611377_PRODIMAGE_96.jpg

Veri*Lite PDI DS-46 Deadend Insulator (ESP)

Brand:

OHIO BRASS

Catalog ID:

4010460215

ESP Rubber Clevis Tongue 46kV Deadend Insulator DS-46/PDI-46

This Veri*Lite distribution polymer deadend insulator (PDI) is produced from the highest quality materials and manufactured with ESPâ„¢ rubber backed by thorough testing and research.

  • Weathersheds:
  • These Veri*Lite Insulators are manufactured with ESPâ„¢ rubber, the same proven material used in PDV arresters and Hi*Lite Insulators.

Insulators are available with other ANSI and IEC end fittings. Please refer to the catalog for the configurable options available.

Product details

General

Application

Deadend

Cantilever Bending Strength - Routine

7500

Catalog Number

4010460215

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground/Base

Clevis

Fitting - Live Line End

Tongue

Insulator Type

DS46

Material

ESP Rubber

Material - End Fitting

Steel

Material - Pin (Cotter)

Stainless Steel

Number of Sheds

8

Shed Style

Uniform

Strength Rating - Ultimate

15000 lb

Tensile Strength

15 K

Tensile Strength - Routine

7500

Type

PDI-46

UPC

096359491118

Dimensions

Diameter - Shed(s)

4.4

Diameter - Small Shed

2.95

Dimensions

24.56 in x 4.4 in x 4.4 in

Height

4.4 in

Length

24.56 in

Length - Effective

23 in

Rod Diameter

0.626

Thickness - Housing

0.148

Weight

3.3 lb

Width

4.4 in

Electrical Ratings

Arc Distance - Dry

21

Creep and Leakage Distance

37.6 IN (955mm)

Critical Impulse Flashover (CIFO) - Negative

365

Critical Impulse Flashover (CIFO) - Positive

360

Flashover Voltage - 60 Hz Dry

195

Flashover Voltage - 60 Hz Wet

175

Voltage - Line

35000 V

Withstand Voltage - 60 Hz Dry

180

Withstand Voltage - 60 Hz Wet

155

Certifications And Compliance

Industry Standard(s)

ANSI

Logistics

Pallet Quantity

180