text.skipToContent text.skipToNavigation

Veri*Lite Line Post Insulator SR 15 kV

by OHIO BRASS 

Catalog ID: 80S0150209

Vertical Line Post 15 kV Clamptop / Stud Base 3/4"-10 Tap.

Product Details

General

Application Vertical Line Post
Cantilever Bending Strength - Max. 2800 Lbs (12.5 kN)
Cantilever Bending Strength - Routine 1235 Lbs. (5.5 kN)
EU RoHS Indicator Contact Manufacturer
Fitting - Ground/Base 3/4" Stud Base
Fitting - Live Line End Vertical Clamptop
Material Silicone
Material - End Fitting Galvanized Steel
Number of Sheds 2
Tension Range 2500 lb
UPC 096359438465

Dimensions

Angle 0
Diameter - Shed(s) 4.8" (121mm)
Length - Effective 12.8 in
Rod Diameter 1.5 in
Thickness - Housing 0.22" (5.5mm)
Weight 6.5 lb

Electrical Ratings

Arc Distance - Dry 7.4" (188mm)
Creep and Leakage Distance 11.0" (279mm)
Critical Impulse Flashover (CIFO) - Positive 150 kV
Flashover Voltage - 60 Hz Dry 90 kV
Flashover Voltage - 60 Hz Wet 70 kV
Voltage - Line 15000 V
Voltage Rating 15 kV
Withstand Voltage - Lightning Impulse (Positive) 140 kV

Certifications and Compliance

Industry Standard(s) ANSI

Logistics

Carton Quantity 3
Pallet Quantity 60 EA
Standard Package 3

Resources/Downloads

Videos

Ohio brass In Depth: Mity-Lite Line Post Insulators (VI08046E0919)