Quadri*Sil Braced Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

BLP080G00000

Quadri*Sil Braced Line Post 230kV, Gain base

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

Product details

General

Application
Horizontal V Assembly
Fitting - Ground End
Aluminum Gain
Fitting - Live Line End
Two Hole Blade
Material
Silicone
Material - End Fitting
Galvanized Steel
Shed Style
Uniform
Strength Rating - Minimum Ultimate, Longitudinal (L)
930 lb
Strength Rating - Minimum Ultimate, Vertical (V)
9960 lb
Tensile Strength
7500 lb.
Type
Horizontal V Assembly

Dimensions

Angle
12
Diameter - Shed(s)
5.06
Dimensions
14 in x 8 in x 85.0 in
Distance From Pole
30 in
Height
85 in
Length
14 in
Length - Brace Section
104.5
Length - Effective
93.4 in
Length - Suspension Insulator
97.5
Rod Diameter
2.5
Width
8 in

Electrical Ratings

Arc Distance - Dry
76
Creep and Leakage Distance
208
Critical Impulse Flashover (CIFO) - Negative
1270
Critical Impulse Flashover (CIFO) - Positive
1175
Flashover Voltage - 60 Hz Dry
755 kV
Flashover Voltage - 60 Hz Wet
670 kV
Voltage Rating
230 V
Withstand Voltage - 60 Hz Dry
755
Withstand Voltage - 60 Hz Wet
500 kV
Withstand Voltage - Lightning Impulse (Negative)
1140 kV
Withstand Voltage - Lightning Impulse (Positive)
1055 kV

Certifications And Compliance

Industry Standard(s)
ANSI