HUBBELL
HPS_PPHID_866110_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_866110_PRODIMAGE_96.jpg

Quadri*Sil Braced Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

BLP072P00000

Quadri*Sil Braced Line Post 230kV, Pivoting

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post with a pivoting base for more degrees of freedom braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

Product details

General

Application

Pivoting Horizontal V Assembly

Catalog Number

BLP072P00000

Fitting - Ground End

Pivot

Fitting - Live Line End

Two Hole Blade

Material

Silicone

Material - End Fitting

Galvanized Steel

Shed Style

Uniform

Strength Rating - Minimum Ultimate, Longitudinal (L)

7500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

10150 lb

Tensile Strength

7500 lb.

Type

Pivoting Horizontal V Assembly

Dimensions

Angle

0

Diameter - Shed(s)

5.06

Dimensions

10 in x 10 in x 81.0 in

Distance From Pole

28 in

Height

81 in

Length

10 in

Length - Brace Section

95.9

Length - Effective

84.5 in

Length - Suspension Insulator

88.9

Rod Diameter

2.5

Width

10 in

Electrical Ratings

Arc Distance - Dry

67

Creep and Leakage Distance

183

Critical Impulse Flashover (CIFO) - Negative

1130

Critical Impulse Flashover (CIFO) - Positive

1030

Flashover Voltage - 60 Hz Dry

665 kV

Flashover Voltage - 60 Hz Wet

605 kV

Voltage Rating

230 V

Withstand Voltage - 60 Hz Dry

665

Withstand Voltage - 60 Hz Wet

450 kV

Withstand Voltage - Lightning Impulse (Negative)

1015 kV

Withstand Voltage - Lightning Impulse (Positive)

925 kV

Certifications And Compliance

Industry Standard(s)

ANSI