Quadri*Sil Braced Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

BLP080P00000

Quadri*Sil Braced Line Post 230kV, Pivoting

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post with a pivoting base for more degrees of freedom braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

Product details

General

Application
Pivoting Horizontal V Assembly
Fitting - Ground End
Pivot
Fitting - Live Line End
Two Hole Blade
Material
Silicone
Material - End Fitting
Galvanized Steel
Shed Style
Uniform
Strength Rating - Minimum Ultimate, Longitudinal (L)
7500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
10150 lb
Tensile Strength
7500 lb.
Type
Pivoting Horizontal V Assembly

Dimensions

Angle
0
Diameter - Shed(s)
5.06
Dimensions
10 in x 10 in x 84.0 in
Distance From Pole
30 in
Height
84 in
Length
10 in
Length - Brace Section
102.4
Length - Effective
91.8 in
Length - Suspension Insulator
95.4
Rod Diameter
2.5
Width
10 in

Electrical Ratings

Arc Distance - Dry
74.2
Creep and Leakage Distance
208
Critical Impulse Flashover (CIFO) - Negative
1245
Critical Impulse Flashover (CIFO) - Positive
1145
Flashover Voltage - 60 Hz Dry
735 kV
Flashover Voltage - 60 Hz Wet
635 kV
Voltage Rating
230 V
Withstand Voltage - 60 Hz Dry
735
Withstand Voltage - 60 Hz Wet
475 kV
Withstand Voltage - Lightning Impulse (Negative)
1120 kV
Withstand Voltage - Lightning Impulse (Positive)
1030 kV

Certifications And Compliance

Industry Standard(s)
ANSI