text.skipToContent text.skipToNavigation

Quadri*Sil Braced Line Post Insulator

by OHIO BRASS 

Catalog ID: BLP072P00000

Quadri*Sil Braced Line Post 230kV, Pivoting

Product Details

General

Application Pivoting Horizontal V Assembly
Fitting - Ground End Pivot
Fitting - Live Line End Two Hole Blade
Material Silicone
Material - End Fitting Galvanized Steel
Shed Style Uniform
Strength Rating - Minimum Ultimate, Longitudinal (L) 7500 lb
Strength Rating - Minimum Ultimate, Vertical (V) 10150 lb
Tensile Strength 7500 lb
Type Pivoting Horizontal V Assembly

Dimensions

Angle 0
Diameter - Shed(s) 5.06
Distance From Pole 28 in
Height 81.0 in
Length 10 in
Length - Brace Section 95.9
Length - Effective 84.5 in
Length - Suspension Insulator 88.9
Rod Diameter 2.5
Width 10 in

Electrical Ratings

Arc Distance - Dry 67
Creep and Leakage Distance 183
Critical Impulse Flashover (CIFO) - Negative 1130
Critical Impulse Flashover (CIFO) - Positive 1030
Flashover Voltage - 60 Hz Dry 665 kV
Flashover Voltage - 60 Hz Wet 605 kV
Voltage Rating 230 V
Withstand Voltage - 60 Hz Dry 665
Withstand Voltage - 60 Hz Wet 450 kV
Withstand Voltage - Lightning Impulse (Negative) 1015 kV
Withstand Voltage - Lightning Impulse (Positive) 925 kV

Certifications and Compliance

Industry Standard(s) ANSI

Resources/Downloads