Quadri*Sil Braced Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

BLP075F12000

Quadri*Sil Braced Line Post 230kV, Flat base

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

Product details

General

Application
Braced Line Post
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Two Hole Blade
Material
Silicone
Material - End Fitting
Galvanized Steel
Shed Style
Uniform
Strength Rating - Minimum Ultimate, Longitudinal (L)
985 lb
Strength Rating - Minimum Ultimate, Vertical (V)
11220 lb
Tensile Strength
7500 lb.
Type
Braced Line Post
UPC
096359697275

Dimensions

Angle
12
Diameter - Shed(s)
5.06
Dimensions
123 in x 10 in x 26.26 in
Distance From Pole
2 in
Height
26.26 in
Length
123 in
Length - Brace Section
128
Length - Effective
86.6 in
Length - Suspension Insulator
121.3
Rod Diameter
2.5
Weight
98.5 lb
Width
10 in

Electrical Ratings

Arc Distance - Dry
74
Creep and Leakage Distance
196
Critical Impulse Flashover (CIFO) - Negative
1240
Critical Impulse Flashover (CIFO) - Positive
1140
Flashover Voltage - 60 Hz Dry
745kV
Flashover Voltage - 60 Hz Wet
640 kV
Voltage Rating
230 V
Withstand Voltage - 60 Hz Dry
745
Withstand Voltage - 60 Hz Wet
480 kV
Withstand Voltage - Lightning Impulse (Negative)
1115 kV
Withstand Voltage - Lightning Impulse (Positive)
1025 kV

Certifications And Compliance

Industry Standard(s)
ANSI