Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250123S0070

2.5" Line Post, Standard Leak, Two Hole Blade, Steel Gain Base with 12" CL holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
1230 LB
Cantilever Bending Strength - Routine
615 LB
Fitting - Ground End
Steel Gain
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
102
Shed Style
Uniform

Dimensions

Angle
12
Diameter - Shed(s)
5.06
Length
12 in
Length - Effective
134 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in

Electrical Ratings

Arc Distance - Dry
124.2 IN (3154 MM)
Creep and Leakage Distance
322 IN (8179 MM)
Critical Impulse Flashover (CIFO) - Negative
2015
Critical Impulse Flashover (CIFO) - Positive
1935
Flashover Voltage - 60 Hz Dry
1190
Flashover Voltage - 60 Hz Wet
945
kV Class
500 kV