
Brand: OHIO BRASS
Catalog ID: P250077S1020
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1900 LB
Cantilever Bending Strength - Routine
950 LB
Catalog Number
P250077S1020
Fitting - Ground End
Aluminum Gain
Fitting - Live Line End
Horizontal Clamptop
Number of Sheds
64
Shed Style
Uniform
UPC
096359824534
Angle
12
Diameter - Shed(s)
5.06
Length
14 in
Length - Effective
89.8 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in
Arc Distance - Dry
78.2 IN (1986 MM)
Creep and Leakage Distance
202 IN (5131 MM)
Critical Impulse Flashover (CIFO) - Negative
1325
Critical Impulse Flashover (CIFO) - Positive
1230
Flashover Voltage - 60 Hz Dry
790
Flashover Voltage - 60 Hz Wet
665
kV Class
230 kV
Cantilever Bending Strength - Max.
1900 LB
Cantilever Bending Strength - Routine
950 LB
Number of Sheds
64