Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250084S1030

2.5" Line Post, Standard Leak, Horizontal Clamptop, Aluminum Flat Base with 12" CL, 8"x10", and 8"x13" holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
1740 LB
Cantilever Bending Strength - Routine
870 LB
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Horizontal Clamptop
Number of Sheds
70
Shed Style
Uniform

Dimensions

Angle
12
Diameter - Shed(s)
5.06
Length
14 in
Length - Effective
96.9 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in

Electrical Ratings

Arc Distance - Dry
85.5 IN (2171 MM)
Creep and Leakage Distance
221 IN (5613 MM)
Critical Impulse Flashover (CIFO) - Negative
1440
Critical Impulse Flashover (CIFO) - Positive
1345
Flashover Voltage - 60 Hz Dry
860
Flashover Voltage - 60 Hz Wet
715
kV Class
230 kV