HUBBELL
Image of P250055S9030 Quadri*Sil Horizontal Line Post Insulator
Image of P250055S9030 Quadri*Sil Horizontal Line Post Insulator
play
Ohio Brass Insulator Crate Packaging
play
Ohio Brass Proper Insulator Handling
+1
Ohio Brass QuadriSil Transmission Insulators

Quadri*Sil Horizontal Line Post Insulator

Brand: OHIO BRASS

Catalog ID: P250055S9030

2.5" Line Post, Standard Leak, Long Two Hole Blade, Aluminum Flat Base with 12" CL, 8"x10", and 8"x13" holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

General

Cantilever Bending Strength - Max.

2600 LB

Cantilever Bending Strength - Routine

1300 lb (5.8 kN)

Catalog Number

P250055S9030

Fitting - Ground End

Aluminum Flat

Fitting - Live Line End

Long Tear Drop Blade

Number of Sheds

46

Product Type

Standard Leak

Shed Style

Uniform

UPC

096359633747

Dimensions

Diameter - Shed(s)

5.06

Dimensions

66.81 in x 10 in x 21.14 in

Height

21.14 in

Length

66.81 in

Length - Effective

74.8 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Weight

68.2 lb

Width

10 in

Electrical Ratings

Arc Distance - Dry

56.4 IN (1432 MM)

Creep and Leakage Distance

145 IN (3683 MM)

Critical Impulse Flashover (CIFO) - Negative

990

Critical Impulse Flashover (CIFO) - Positive

885

Flashover Voltage - 60 Hz Dry

580

Flashover Voltage - 60 Hz Wet

510

kV Class

161 kV

Force Related

Cantilever Bending Strength - Max.

2600 LB

Cantilever Bending Strength - Routine

1300 lb (5.8 kN)

Configuration

Number of Sheds

46