Brand: OHIO BRASS
Catalog ID: P250077S9030
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1910 LB
Cantilever Bending Strength - Routine
955 LB
Catalog Number
P250077S9030
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Long Tear Drop Blade
Number of Sheds
64
Shed Style
Uniform
Diameter - Shed(s)
5.06
Length
12 in
Length - Effective
96.1 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Arc Distance - Dry
78.2 IN (1986 MM)
Creep and Leakage Distance
202 IN (5131 MM)
Critical Impulse Flashover (CIFO) - Negative
1325
Critical Impulse Flashover (CIFO) - Positive
1230
Flashover Voltage - 60 Hz Dry
790
Flashover Voltage - 60 Hz Wet
665
kV Class
230 kV
Cantilever Bending Strength - Max.
1910 LB
Cantilever Bending Strength - Routine
955 LB
Number of Sheds
64