Brand:
OHIO BRASS
Catalog ID:
P250089S9030
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
Cantilever Bending Strength - Routine
Catalog Number
Fitting - Ground End
Fitting - Live Line End
Number of Sheds
Shed Style
Diameter - Shed(s)
Length
Length - Effective
Rod Diameter
Thickness - Housing
Arc Distance - Dry
Creep and Leakage Distance
Critical Impulse Flashover (CIFO) - Negative
Critical Impulse Flashover (CIFO) - Positive
Flashover Voltage - 60 Hz Dry
Flashover Voltage - 60 Hz Wet
kV Class