HPS_ID_P250XXXS9040_PRODIMAGE
* Representative image
HPS_ID_P250XXXS9040_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250034S9040

2.5" Line Post, Standard Leak, Long Two Hole Blade, Aluminum Flat Base with 12" CL, 8"x10", and 8"x13" holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
4070 LB
Cantilever Bending Strength - Routine
2035 LB
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Long Tear Drop Blade
Number of Sheds
28
Shed Style
Uniform
UPC
096359531081

Dimensions

Diameter - Shed(s)
5.06
Length
15 in
Length - Effective
46.4 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in

Electrical Ratings

Arc Distance - Dry
34.6 IN (878 MM)
Creep and Leakage Distance
89 IN (2261 MM)
Critical Impulse Flashover (CIFO) - Negative
655
Critical Impulse Flashover (CIFO) - Positive
545
Flashover Voltage - 60 Hz Dry
355
Flashover Voltage - 60 Hz Wet
320
kV Class
115 kV