HUBBELL
Image of P250058S9040 Quadri*Sil Horizontal Line Post Insulator
*Representative image
Image of P250058S9040 Quadri*Sil Horizontal Line Post Insulator
play
Ohio Brass Insulator Crate Packaging
play
Ohio Brass Proper Insulator Handling
+1
Ohio Brass QuadriSil Transmission Insulators

Quadri*Sil Horizontal Line Post Insulator

Brand: OHIO BRASS

Catalog ID: P250058S9040

2.5" Line Post, Standard Leak, Long Two Hole Blade, Aluminum Flat Base with 12" CL, 8"x10", and 8"x13" holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

General

Cantilever Bending Strength - Max.

2500 LB

Cantilever Bending Strength - Routine

1250 LB

Catalog Number

P250058S9040

Fitting - Ground End

Aluminum Flat

Fitting - Live Line End

Long Tear Drop Blade

Number of Sheds

48

Product Type

Standard Leak

Shed Style

Uniform

Dimensions

Diameter - Shed(s)

5.06

Length

15 in

Length - Effective

70.1 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Width

8.06 in

Electrical Ratings

Arc Distance - Dry

58.8 IN (1493 MM)

Creep and Leakage Distance

151 IN (3835 MM)

Critical Impulse Flashover (CIFO) - Negative

1025

Critical Impulse Flashover (CIFO) - Positive

920

Flashover Voltage - 60 Hz Dry

600

Flashover Voltage - 60 Hz Wet

525

kV Class

161 kV

Force Related

Cantilever Bending Strength - Max.

2500 LB

Cantilever Bending Strength - Routine

1250 LB

Configuration

Number of Sheds

48