
Brand: OHIO BRASS
Catalog ID: P250104S008B
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1430 LB
Cantilever Bending Strength - Routine
715 LB
Catalog Number
P250104S008B
Fitting - Ground End
Steel Flat
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
86
Shed Style
Uniform
Diameter - Shed(s)
5.06
Length - Effective
115 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Arc Distance - Dry
104.8 IN (2661 MM)
Creep and Leakage Distance
271 IN (6883 MM)
Critical Impulse Flashover (CIFO) - Negative
1715
Critical Impulse Flashover (CIFO) - Positive
1630
Flashover Voltage - 60 Hz Dry
1020
Flashover Voltage - 60 Hz Wet
835
kV Class
345 kV
Cantilever Bending Strength - Max.
1430 LB
Cantilever Bending Strength - Routine
715 LB
Number of Sheds
86