
Brand: OHIO BRASS
Catalog ID: P250118S008B
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1270 LB
Cantilever Bending Strength - Routine
635 LB
Catalog Number
P250118S008B
Fitting - Ground End
Steel Flat
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
98
Shed Style
Uniform
UPC
096359697909
Diameter - Shed(s)
5.06
Length - Effective
129.2 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Arc Distance - Dry
119.3 IN (3030 MM)
Creep and Leakage Distance
309 IN (7849 MM)
Critical Impulse Flashover (CIFO) - Negative
1940
Critical Impulse Flashover (CIFO) - Positive
1855
Flashover Voltage - 60 Hz Dry
1150
Flashover Voltage - 60 Hz Wet
920
kV Class
345 kV
Cantilever Bending Strength - Max.
1270 LB
Cantilever Bending Strength - Routine
635 LB
Number of Sheds
98