text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P300089S1040

3.0" Line Post, Hor. clamp top, Steel flat base 14" CL - 1" bolts

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 2870 LB
    Cantilever Bending Strength - Routine 1435 LB
    Fitting - Ground End Steel Flat
    Fitting - Live Line End Horizontal Clamp Top
    Number of Sheds 74
    Shed Style Uniform

    Dimensions

    Angle 14
    Diameter - Shed(s) 8.2
    Length 17 in
    Length - Effective 101.8 in
    Rod Diameter 3.000 in
    Width 10 in

    Electrical Ratings

    Arc Distance - Dry 92.3 (2344MM)
    Creep and Leakage Distance 280 (7099MM)
    Critical Impulse Flashover (CIFO) - Negative 1520
    Critical Impulse Flashover (CIFO) - Positive 1440
    Flashover Voltage - 60 Hz Dry 905
    Flashover Voltage - 60 Hz Wet 835
    Voltage Rating 230 kV

    Resources/Downloads