
Brand: OHIO BRASS
Catalog ID: P300058S1070
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.
Cantilever Bending Strength - Max.
4290 LB
Cantilever Bending Strength - Routine
2145 LB
Catalog Number
P300058S1070
Fitting - Ground End
Steel Gain
Fitting - Live Line End
Horizontal Clamp Top
Number of Sheds
48
Shed Style
Uniform
Angle
14
Diameter - Shed(s)
8.2
Length
17 in
Length - Effective
71.2 in
Rod Diameter
3 in
Width
8.07 in
Arc Distance - Dry
60.6 (1542MM)
Creep and Leakage Distance
182.6 (4638MM)
Critical Impulse Flashover (CIFO) - Negative
1030
Critical Impulse Flashover (CIFO) - Positive
930
Flashover Voltage - 60 Hz Dry
595
Flashover Voltage - 60 Hz Wet
545
Voltage Rating
161 kV
Cantilever Bending Strength - Max.
4290 LB
Cantilever Bending Strength - Routine
2145 LB
Number of Sheds
48