Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P300095S1070

3" Line Post, Standard Leak, Horizontal Clamptop, Steel Gain Base with 12" and 14" CL holes for 1" bolts.

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
2700 LB
Cantilever Bending Strength - Routine
1350 LB
Fitting - Ground End
Steel Gain
Fitting - Live Line End
Horizontal Clamp Top
Number of Sheds
79
Shed Style
Uniform

Dimensions

Angle
14
Diameter - Shed(s)
8.2
Length
17 in
Length - Effective
107.7 in
Rod Diameter
3 in
Width
8.07 in

Electrical Ratings

Arc Distance - Dry
98.2 (2494MM)
Creep and Leakage Distance
298 (7569MM)
Critical Impulse Flashover (CIFO) - Negative
1615
Critical Impulse Flashover (CIFO) - Positive
1515
Flashover Voltage - 60 Hz Dry
965
Flashover Voltage - 60 Hz Wet
890
Voltage Rating
345 kV