Brand: OHIO BRASS
Catalog ID: P300063S1130
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.
Cantilever Bending Strength - Max.
3990 LB
Cantilever Bending Strength - Routine
1995 LB
Catalog Number
P300063S1130
Fitting - Ground End
Steel Flat
Fitting - Live Line End
Horizontal Clamp Top
Number of Sheds
52
Shed Style
Uniform
Angle
14
Diameter - Shed(s)
8.2
Length
12 in
Length - Effective
75.9 in
Rod Diameter
3 in
Width
9 in
Arc Distance - Dry
65.4 (1666MM)
Creep and Leakage Distance
197.5 (5016MM)
Critical Impulse Flashover (CIFO) - Negative
1105
Critical Impulse Flashover (CIFO) - Positive
1005
Flashover Voltage - 60 Hz Dry
645
Flashover Voltage - 60 Hz Wet
585
Voltage Rating
161 kV
Cantilever Bending Strength - Max.
3990 LB
Cantilever Bending Strength - Routine
1995 LB
Number of Sheds
52