HPS_ID_P250XXXS1040_PRODIMAGE
* Representative image
HPS_ID_P250XXXS1040_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P300069S1130

3" Line Post, Standard Leak, Horizontal Clamptop, Steel Flat Base with 8"x10" holes for 3/4" bolts, 9"x13" holes for 7/8" bolts, and 14" CL holes for 1" bolts.

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
3660 LB
Cantilever Bending Strength - Routine
1830 LB
Fitting - Ground End
Steel Flat
Fitting - Live Line End
Horizontal Clamp Top
Number of Sheds
57
Shed Style
Uniform

Dimensions

Angle
14
Diameter - Shed(s)
8.2
Length
12 in
Length - Effective
81.8 in
Rod Diameter
3 in
Width
9 in

Electrical Ratings

Arc Distance - Dry
71.5 (1819MM)
Creep and Leakage Distance
216 95489MM)
Critical Impulse Flashover (CIFO) - Negative
1200
Critical Impulse Flashover (CIFO) - Positive
1100
Flashover Voltage - 60 Hz Dry
705
Flashover Voltage - 60 Hz Wet
645
Voltage Rating
230 kV