
Brand: OHIO BRASS
Catalog ID: P350185S0030
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3.5" core rod for the highest mechanical strength.
Cantilever Bending Strength - Max.
2020 LB
Cantilever Bending Strength - Routine
1010 LB
Catalog Number
P350185S0030
Fitting - Ground End
Steel Flat
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
78
Shed Style
Uniform
Angle
15
Diameter - Shed(s)
8.2
Length
18 in
Length - Effective
195.5 in
Rod Diameter
3.5 in
Width
12 in
Arc Distance - Dry
186.9 (4747)
Creep and Leakage Distance
491.5 (12484)
Critical Impulse Flashover (CIFO) - Negative
2995
Critical Impulse Flashover (CIFO) - Positive
2890
Flashover Voltage - 60 Hz Dry
1835
Flashover Voltage - 60 Hz Wet
1700
Voltage Rating
500 kV
Cantilever Bending Strength - Max.
2020 LB
Cantilever Bending Strength - Routine
1010 LB
Number of Sheds
78