text.skipToContent text.skipToNavigation

Product Details

General

Cantilever Bending Strength - Max. 1230 LB
Cantilever Bending Strength - Routine 615 LB
Fitting - Ground End Steel Gain
Fitting - Live Line End Tear Drop Blade
Number of Sheds 102
Shed Style Uniform

Dimensions

Angle 12
Diameter - Shed(s) 5.06
Length 12 in
Length - Effective 134 in
Rod Diameter 2.5 in
Thickness - Housing > 3MM
Width 8.06 in

Electrical Ratings

Arc Distance - Dry 124.2 IN (3154 MM)
Creep and Leakage Distance 322 IN (8179 MM)
Critical Impulse Flashover (CIFO) - Negative 2015
Critical Impulse Flashover (CIFO) - Positive 1935
Flashover Voltage - 60 Hz Dry 1190
Flashover Voltage - 60 Hz Wet 945
kV Class 500.00 kV

Resources/Downloads

Videos

Ohio Brass QuadriSil Transmission Insulators (VI08009E)

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Proper Insulator Handling (VI08008E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)