
Brand: OHIO BRASS
Catalog ID: P250024S0080
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
5420 LB
Cantilever Bending Strength - Routine
2710 LB
Catalog Number
P250024S0080
Fitting - Ground End
Steel Flat
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
20
Shed Style
Uniform
Angle
12
Diameter - Shed(s)
5.06
Length
15 in
Length - Effective
36.9 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in
Arc Distance - Dry
25 IN (635 MM)
Creep and Leakage Distance
63 IN (1600 MM)
Critical Impulse Flashover (CIFO) - Negative
505
Critical Impulse Flashover (CIFO) - Positive
385
Flashover Voltage - 60 Hz Dry
255
Flashover Voltage - 60 Hz Wet
235
kV Class
69 kV
Cantilever Bending Strength - Max.
5420 LB
Cantilever Bending Strength - Routine
2710 LB
Number of Sheds
20